IESNA:LM-63-2002
[TEST]P942942
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7A-940-U-SL4
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22915
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 199.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2620.4 2580.3 2607 2659.3 2717.6 2775.9 2830.6 2873.2 2912.1 2966.7
3048.2 3179.4 3364.2 3582.9 3922 4483.5 5116.8 5867.9 6790.3 7722.5
8713.1 9486 9969.8 10321 10454.7 10505.8 10685.6 11041.7 11033.2 10042.7
7534.1 3222 843.5 348.8 130 36.5 0
2620.4 2594.8 2621.6 2673.8 2732.2 2790.5 2842.8 2885.3 2924.2 2976.5
3055.5 3185.5 3367.8 3581.7 3908.7 4442.2 5064.5 5793.7 6691.9 7746.8
8730.1 9488.5 9963.7 10302.8 10443.8 10526.4 10723.3 11079.4 11022.3 9955.2
7300.8 2987.4 842.3 340.3 128.8 35.2 0
2620.4 2591.2 2614.3 2662.9 2718.8 2772.3 2819.7 2851.3 2880.5 2923
2989.8 3099.2 3258.4 3451.7 3740.9 4210.1 4809.3 5519 6303 7193.8
8079.9 8884.4 9448.4 9837.3 10101 10359.9 10689.3 11094 11279.9 10564.1
8376.4 4255 1285.9 472.8 229.7 49.8 0
2620.4 2586.3 2608.2 2652 2699.4 2745.5 2788.1 2810 2824.5 2846.4
2887.7 2960.7 3074.9 3213.5 3407.9 3726.4 4162.7 4676.8 5256.5 5920.1
6655.4 7424.8 8152.8 8778.7 9319.5 9843.4 10528.8 11349.2 12001.9 11994.6
10809.6 8002.1 3627.9 1411.1 487.4 168.9 0
2620.4 2586.3 2603.3 2642.2 2683.6 2724.9 2766.2 2789.3 2800.2 2811.2
2847.6 2899.9 2988.6 3089.5 3203.7 3373.9 3629.1 3952.4 4359.6 4848.2
5402.4 5979.7 6643.3 7350.6 8094.4 8890.5 9789.9 10888.6 12264.4 13409.3
13600.1 12172 8278 4044.8 1426.9 347.6 0
2620.4 2587.5 2602.1 2637.4 2677.5 2721.2 2760.1 2786.9 2800.2 2813.6
2854.9 2912.1 2994.7 3083.4 3166.1 3277.9 3474.8 3728.8 4061.8 4472.6
4936.9 5447.3 5983.3 6616.5 7316.6 8092 8999.9 10131.4 11698 13333.9
14262.5 13332.7 9845.8 5525.1 2278.8 527.5 0
2620.4 2586.3 2598.5 2632.5 2672.6 2715.2 2754.1 2783.2 2801.5 2823.3
2863.4 2924.2 2997.1 3062.8 3117.5 3206.2 3359.3 3555 3829.7 4173.6
4560.1 4977 5438.8 5961.4 6564.3 7226.7 8105.4 9201.6 10679.6 12484.4
13631.7 12579.2 8637.7 4509.1 1649.3 282 0
2620.4 2594.8 2597.3 2625.2 2665.3 2712.7 2757.7 2795.4 2827 2848.9
2875.6 2915.7 2961.9 2993.5 3028.7 3085.9 3167.3 3270.6 3427.4 3663.2
3926.9 4228.3 4571 4960 5395.1 5915.3 6533.9 7304.4 8252.4 9475.1
10233.5 8928.2 5765.8 2571.7 657.5 108.2 0
2620.4 2603.3 2602.1 2621.6 2660.5 2711.5 2763.8 2812.4 2851.3 2879.2
2904.8 2929.1 2936.4 2933.9 2946.1 2972.8 3016.6 3081 3179.4 3322.9
3522.2 3753.1 4035.1 4368.1 4746.1 5171.4 5635.7 6179 6826.8 7385.9
7253.4 5790.1 3308.3 1194.7 297.8 83.9 0
2620.4 2611.9 2613.1 2627.7 2664.1 2710.3 2771.1 2830.6 2878 2915.7
2947.3 2965.5 2965.5 2959.5 2953.4 2950.9 2961.9 2997.1 3065.2 3174.6
3330.1 3536.8 3779.8 4069.1 4410.6 4797.1 5211.6 5641.8 5999.1 6042.9
5339.2 3530.7 1261.6 341.5 166.5 65.6 0
2620.4 2625.2 2631.3 2653.2 2692.1 2738.3 2802.7 2869.5 2931.5 2989.8
3047 3093.1 3126 3155.1 3180.7 3211 3256 3316.8 3407.9 3555
3775 4067.9 4436.1 4921.1 5544.6 6202.1 6888.8 7405.3 7470.9 6482.8
4511.5 2215.6 611.3 203 91.2 26.7 0
2620.4 2628.9 2639.8 2664.1 2706.7 2760.1 2829.4 2904.8 2977.7 3053
3135.7 3215.9 3296.1 3377.5 3469.9 3590.2 3739.7 3934.2 4187 4510.3
4913.8 5373.2 5883.7 6493.8 7161 7761.4 8118.7 8055.5 7340.9 5722
3486.9 1657.8 560.3 195.7 76.6 15.8 0
2620.4 2634.9 2653.2 2686 2735.8 2796.6 2876.8 2968 3055.5 3157.6
3274.2 3409.1 3563.5 3743.4 3964.6 4245.3 4583.2 4961.2 5353.8 5751.2
6137.7 6492.6 6820.7 7174.4 7540.2 7780.9 7744.4 7317.8 6380.7 4691.4
2758.9 1194.7 443.6 179.9 72.9 17 0
2620.4 2645.9 2681.1 2733.4 2802.7 2884.1 2988.6 3108.9 3257.2 3443.2
3686.2 3977.9 4300 4670.7 5022 5331.9 5568.9 5735.4 5838.7 5906.8
5967.5 5993 5927.4 5793.7 5559.2 5097.3 4326.8 3269.4 2131.8 1220.2
658.7 375.6 237 150.7 83.9 20.7 0
2620.4 2654.4 2709.1 2780.8 2869.5 2976.5 3112.6 3296.1 3529.5 3823.6
4148.1 4458 4729 4924.7 5031.7 5058.4 5015.9 4906.5 4720.5 4439.8
4067.9 3606 3038.5 2405.2 1827.9 1400.1 1102.4 877.5 700.1 566.4
446 347.6 265 176.2 96 21.9 0
2620.4 2665.3 2741.9 2833.1 2938.8 3072.5 3253.6 3497.9 3798.1 4111.6
4381.4 4575.9 4664.6 4648.8 4543.1 4358.4 4084.9 3704.5 3274.2 2835.5
2462.4 2171.9 1927.6 1677.2 1418.3 1191.1 1003.9 849.6 712.2 591.9
486.2 391.4 299 193.2 115.5 35.2 0
2620.4 2677.5 2772.3 2882.9 3015.4 3178.2 3400.6 3691.1 4003.5 4253.8
4398.5 4426.4 4357.1 4210.1 3993.7 3676.5 3291.3 2893.8 2557.2 2320.2
2171.9 2047.9 1888.7 1702.7 1470.6 1290.7 1142.5 991.8 859.3 745
636.9 520.2 405.9 290.5 178.7 62 0
2620.4 2694.5 2807.5 2933.9 3081 3263.3 3508.8 3817.5 4105.6 4268.4
4286.6 4185.8 4026.6 3828.4 3567.1 3242.6 2887.7 2576.6 2393.1 2276.4
2113.5 1953.1 1745.3 1563 1515.6 1413.5 1274.9 1137.6 1007.6 878.7
751.1 634.4 508 384.1 252.8 91.2 0
2620.4 2705.4 2833.1 2977.7 3144.2 3341.1 3595.1 3880.7 4122.6 4195.5
4109.2 3934.2 3745.8 3534.3 3281.5 2982.5 2679.9 2484.2 2415 2281.3
2096.5 1846.2 1616.5 1577.6 1514.4 1412.3 1284.7 1151 1020.9 894.5
769.3 655.1 528.7 410.8 266.2 111.8 0
2620.4 2716.4 2853.7 3012.9 3194 3403.1 3664.4 3952.4 4127.4 4093.4
3916 3700.8 3511.2 3327.7 3101.7 2834.3 2596.1 2524.3 2445.3 2275.2
2012.7 1689.4 1599.4 1547.2 1505.9 1405 1285.9 1160.7 1029.4 899.4
777.8 632 480.1 357.3 220 88.7 0
2620.4 2723.7 2859.8 3026.3 3214.7 3431 3698.4 3985.2 4131.1 4046
3827.2 3607.2 3412.8 3224.4 3019 2796.6 2604.6 2558.4 2449 2249.7
1930 1663.9 1577.6 1513.1 1477.9 1389.2 1284.7 1163.1 1039.2 917.6
799.7 644.2 477.6 356.1 177.4 75.4 0
2620.4 2718.8 2862.2 3027.5 3215.9 3431 3696 3984 4140.8 4059.4
3840.6 3618.2 3423.7 3237.8 3037.2 2823.3 2633.7 2590 2473.3 2269.1
1941 1672.4 1581.2 1507.1 1468.2 1383.1 1284.7 1165.6 1044 924.9
802.2 634.4 472.8 339.1 175 69.3 0
